Danfoss logo
PALKS1RH0640QDICROZAZZZZCZDWXXX-product-details

PALKS1RH0640QDICROZAZZZZCZDWXXX

095C0151

Model code: PALKS1RH0640QDICROZAZZZZCZDWXXX

Palladio Screw Compressor
KS1RH0640QDIC ROZAZZZZCZDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: Integrated inverter version
Refrigerant: Charged with HFC lubricant - R
Volumetric ratio: Volumetric ratio 2.6
Nominal displacement: 640 m³/h
Motor Size: 160 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 108-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: No
Economizer: No
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: 10 l/min
Start Kit: No
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A

Product specifications

Characteristic
Value
Description
ApprovalCE
Capacity controlInverter driven - I
ColourDanfoss RAL colour
Connections diameter108-80 mm
Connections typeSuction valve, discharge valve
Crankase heater230 VAC
DG Indicator ProfileNot relevant for dangerous goods
EconomizerNo
Gross weight KG1220
Material DescriptionKS1RH0640QDICROZAZZZZCZDWXXX
Motor protectionNo
Motor size160 kW
Net weight KG1135
Nominal displacement640 m³/h
Oil cooling portNo
Oil flow switch port10 l/min
Characteristic
Value
Description
Oil level switch portNo
Packaging typeWooden case
Power supply400V/3/50Hz SD
Product groupConfigurable Products & Variants
Product linePalladio
Product TypePAL
Product View (Switch)Global (Standard)
RefrigerantCharged with HFC lubricant - R
SeriesK serie compact screw compress
Solenoid coilNo
Starting kitNo
Temperature rangeStandard temperature applicati
VC Revision00
VersionIntegrated inverter version
Volumetric ratioVolumetric ratio 2.6

General specifications

Characteristic
Value
Gross weight1220 Kilogram
Characteristic
Value
Net weight1135 Kilogram