Fresh water modules
Product types shown: 6

Termix One Solar
Application
The Termix One Solar is an instantaneous water heater, featuring superb heat extraction and high performance. The Termix One Solar is applicable for heating systems with buffer accumulators, solar systems or for other heat sources, where a very low return temperature is preferred. The water heater is available in three sizes, either for 1 apartment, for 1-4 apartments or for 5 up to 10 apartments. The large heat exchanger cools out the water in the primary return line very efficiently, thereby creating a very good operation economy. A flow switch in cold water mains is controlling the primary heating pump. An optional circulation pump together with a thermostat can maintain the circulating temperature at a desired temperature.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a thermostatic control valve. The patented sensor accelerator accelerates the closing of the thermostatic control valve and protects the heat exchanger against overheating and lime scale formation. The sensor accelerator and the thermostatic control valve also works as a bypass keeping the heat exchanger and supply line warm. This shortens the waiting periods. The sensor accelerator helps to ensure a stable hot water temperature by varying loads, flow temperatures and differential pressure without the need for readjusting the valve. There is no additional pressure loss on the secondary side of the DHW heat exchanger with a thermostatic control. Therefore this type of regulation can be used by low pressure in the cold water mains.
Options
The water heater can be supplied with built in non-return valve and safety valve mounted in the cold water supply.
Termix Solar S
Application
The Termix Solar S+ is an instantaneous water heater, featuring good heat extraction and performance by means of a plate heat exchanger and a high-performance charging pump. The heat exchanger is made solely of stainless steel, thereby making this station the perfect choice for areas where copper corrosion is known to occur. Termix Solar S+ is applicable for heating systems with buffer accumulators, solar systems or for other heat sources, where a low return temperature is preferred. The primary source is cooled out efficiently by the heat exchanger, thereby creating a good operation economy. A flow switch in the domestic hot water pipe is controlling the primary pump. An optional circulation pump can maintain the circulating temperature at a desired temperature.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a thermostatic control valve. The AVTB valve ensures a stable hot water temperature by varying loads, flow temperatures and differential pressure, without the need for readjusting the valve. There is no additional pressure loss on the secondary side of the heat exchanger with a thermostatic control. Therefore this unit is suitable in systems with low pressure in the cold water mains.
Options
The water heater can be provided with a circulation pump with safety valve, a white-laquered steel cover and two different ball valve sets (one set is with DVGW approval for DHW).
Termix ThermoDual FLS Mini
Application
The ThermoDual® FLS Mini is a flow-through system for demand-controlled domestic hot water heating in single-family and multi-family homes. Suitable heat sources include boilers, district heating systems, and other energy sources where heating water is typically stored in a buffer tank and supplied to the system as required. Since domestic hot water is heated only when needed and is not stored, the risk of uncontrolled legionella growth is significantly reduced.
Primary Side / Heating Side
On the primary side, the Termix ThermoDual® FLS Mini is connected to the respective heat source or buffer tank. This side also contains the high-efficiency pump and the check valve. Both prevent the flow of heating water when the ThermoDual® FLS Mini is not producing domestic hot water.
Secondary Side / Domestic Hot Water
On the secondary side, the Termix ThermoDual® FLS Mini comes ready for connection to the cold water supply, domestic hot water line, and circulation line, including a circulation pump. A flow sensor is installed in the cold water line to detect water demand at a draw-off point.
Control
The Danfoss ECL Comfort 310 electronic controller regulates the flow rate, circulation pump speed, and domestic hot water temperature, ensuring a constant temperature even under changing operating conditions.