BOCK, Electrical component, Terminal box
097B82014
Compressors spare parts, Set-terminal box / ST,blue, Legacy BOCK ID: 82014
097B82014
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-terminal box / ST,blue |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82014 |
Characteristic | Value |
|---|---|
| Material Description | Set-terminal box / ST,blue |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
| type of component | terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.83 Kilogram |
| Net weight | 2.83 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544389 |