![VALVE BODY AL/LR92 F14+16 [NOT FOR NH3!]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F598061%2FID568221102571-0101_preview.jpg&w=1920&q=75)
BOCK, Heater, Capacity regulator
097B82012
Compressors spare parts, Set-valve body SU/CR92, Legacy BOCK ID: 82012
097B82012
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-valve body SU/CR92 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82012 |
Characteristic | Value |
|---|---|
| Material Description | Set-valve body SU/CR92 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
| type of component | capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 400 Gram |
| Net weight | 400 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544402 |