![TERMINAL BOXES / PA, BLACK*EX - EX-HG22e+34e (+HC) [OPT.]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F597421%2FID567942242159-0101_preview.jpg&w=1920&q=75)
BOCK, Electrical component, Terminal box
097B81482
Compressors spare parts, Set-terminal box / PA,black*EX, Legacy BOCK ID: 81482
097B81482
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34 |
| Contains batteries | No |
| Description | Set-terminal box / PA,black*EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81482 |
Characteristic | Value |
|---|---|
| Material Description | Set-terminal box / PA,black*EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
| type of component | terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.4 Kilogram |
| Net weight | 2.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548806 |