BOCK, Motor component, Stator
097B81333
Compressors spare parts, Set-stator 15kW D/S -fr.DK019, Legacy BOCK ID: 81333
097B81333
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | D/S |
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-stator 15kW D/S -fr.DK019 |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 81333 |
Characteristic | Value |
|---|---|
| Material Description | Set-stator 15kW D/S -fr.DK019 |
| Power supply | 230/400V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
| type of component | motor |
| voltage of component | 230/400V 60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.1 Kilogram |
| Net weight | 27.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550014 |