BOCK, Miscellaneous, Flywheel
097B81301
Compressors spare parts, Set-flywheel ø322, Legacy BOCK ID: 81301
097B81301
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-flywheel ø322 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81301 |
Characteristic | Value |
|---|---|
| Material Description | Set-flywheel ø322 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Flywheel |
| type of component | clutch_flywheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550250 |