BOCK, Mounting, Miscellaneous
097B51686
Compressors spare parts, Fixing angle, Legacy BOCK ID: 51686
097B51686
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Fixing angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51686 |
Characteristic | Value |
|---|---|
| Material Description | Fixing angle |
| material no. of component | EN AW-5754 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560013 |