BOCK, Bearing component, Crankshaft
097B51550
Compressors spare parts, Legacy BOCK ID: 51550
097B51550
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F88 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51550 |
| Material Description | Crankshaft 68 stroke |
Characteristic | Value |
|---|---|
| material no. of component | 1.7227 |
| material of component | 42CrMoS4 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| type of component | crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.3 Kilogram |
| Net weight | 22.3 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969106 |