BOCK, Connector, Weld-fitting
097B06114
Compressors spare parts, Weld-fitting DN32, Legacy BOCK ID: 06114
097B06114
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [mm] | 38 mm |
| Connection type | Welding |
| Contains batteries | No |
| Description | Weld-fitting DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06114 |
| Material Description | Weld-fitting DN32 |
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Weld-fitting |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 133 Gram |
| Net weight | 133 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589236 |