Spare part, SCA 80, Spring - special
148G3482
Product Type: Spare part, Used for product: SCA 80, Type designation: Spring - special
148G3482
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 80 |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Spring - special |
| Used for product | SCA 80 |
| Used for product comments | 0.3 bar/4.35 psig |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.101 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.959 Liter |
| EAN/UPC | 5702428284820 |