
Pilot operated servo valve, ICS 65
027X0348
Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Connection size [in]: 2-5/8 in
027X0348
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2-5/8 in |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICS 65, 2-5/8" ODS KIT w/ EVM-NC and ext |
| Packing format | Single pack |
| Product description | Function module |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.49 Kilogram |
| Net weight | 15.49 Kilogram |
| Volume | 56.285 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428008778 |
| Proposition 65 | Cancer and Reproductive Harm |