Danfoss logo
Pic. R30

Micro Plate heat exchanger, MPHE D118-H, Number of plates: 60

111H0865

Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
FunctionNull
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger D118-H-60
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Characteristic
Value
Model no.118
Number of plates60
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE D118-H
Q1 conn. size rangeK1.5
Q1 conn. typeVictaulic connection
Q2 conn. size rangeK1.5
Q2 conn. typeVictaulic connection
Q3 conn. size rangeK1.5
Q3 conn. typeVictaulic connection
Q4 conn. size rangeK1.5
Q4 conn. typeVictaulic connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationD118-H

General specifications

Characteristic
Value
Gross weight24 Kilogram
Net weight21.5 Kilogram
Volume56.16 Liter
Characteristic
Value
EAN/UPC5715255264361
Proposition 65Cancer and Reproductive Harm