
Optyma™, FR8.5GXT2
114G2716
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
114G2716
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPLBPMBP |
| China RoHS compliance | Out of scope |
| Compressor model | FR8.5G |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_2 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | FR8.5GXT2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 50Hz [A] | 0.19 A |
| Fan current @ 60Hz [A] | 0.17 A |
| Fan power consumption @ 50Hz [W] | 27 W |
| Fan power consumption @ 60Hz [W] | 24 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 0.36 kW (R134a) |
| HMBP Cooling capacity range [kW] (R513A/R134a) | < 1.3kW |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Length [mm] | 446.0 mm |
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | FR8,5GXT2 CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | FR8.5GXT2 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T2 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Low Back PressureMedium Back PressureUniversal |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Total height [mm] | 226.0 mm |
| VersionDescription | T2 : Optyma with receiver + stop valves |
| Width [mm] | 304.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.65 Kilogram |
| Net weight | 18.65 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 53 Liter |
| EAN/UPC | 5702428569859 |