
Optyma™ Slim Pack, HPZP019D20Q
115F0601
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 220/3/60
115F0601
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 3600 m³/h |
| Applications | MBP |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ19-3VM |
| Compressor power supply [V] | 220/3/60 |
| Condenser type | C3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | HPZP019D20Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 450.000 mm |
| Fan current @ 60Hz [A] | 0.96 A |
| Fan diameter [mm] | 450 mm |
| Fan power consumption @ 60Hz [W] | 130 W |
| Fan power output @ 60Hz [W] | 130 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity [kW] (R513A/R134a) | 1.86 kW |
| HMBP Cooling capacity range [kW] (R513A/R134a) | 1.3 to 3.7 kW |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| LBP Cooling capacity [kW] (R452A) | 0.63 kW |
| LBP Cooling capacity range [kW] (R452A) | 0.4 to 1.6 kW |
| Low value of voltage range at 60Hz [V] | 200 V |
| Material Description | CONDENSING UNIT HPZP019D20Q |
| MBP Cooling capacity [kW] (R449A) | 2.85 kW |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | 1.5 to 3.7 kW |
| Model number | HPZP019D20Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack D20 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR404AR448AR449AR452AR513A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| VersionDescription | D20 : Optyma Commercial and/ or Slim Pack - Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 67 Kilogram |
| Net weight | 57 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 233.361 Liter |
| Proposition 65 | Cancer and Reproductive Harm |