
Electrical component, Resistor
SSA553A380
R3, 32500-1070, 30kΩ
SSA553A380
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | R3, 32500-1070, 30kΩ |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RESISTOR R3, 32500-1070, 30k |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Resistor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.49 Kilogram |
| Net weight | 0.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.24 Liter |
| EAN/UPC | 5702424660062 |