
Piston kit, PAHT G 25; PAHT G 20; PAHT G 32
180B4722
Piston set APP 5.1-8.2 / APM 5.4-9.7
180B4722
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Piston set APP 5.1-8.2 / APM 5.4-9.7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Piston set APP 5.1-8.2 |
| Product description | Spare parts for PAHT G pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 5.1-10.2 |
| REACH Candidate List substances | No |
| Type designation | Piston kit |
| UL mark | No |
| Used for product | PAHT G 20PAHT G 25PAHT G 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.593 Kilogram |
| Net weight | 1.53 Kilogram |
| Volume | 2.056 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162792513 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |