
034G4568
034G4568
Product specifications
Characteristic | Value |
|---|---|
| Connection material | Stainless steel |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| External connection size | 3/4 mm |
| External connection type | Solder, ODF |
| Internal conn. Male/Female | Male |
| Internal connection size | 28 |
| Internal connection type | ProTight metric thread |
| Material Description | Connector ass'y, male M28, 3/4 inch I/60 |
| Max. Tightening torque [Nm] | 120 Nm |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
Characteristic | Value |
|---|---|
| Operating temperature [°C] [max] | 120 °C |
| Operating temperature [°C] [min] | -30 °C |
| Operating temperature [°F] [max] | 248 °F |
| Operating temperature [°F] [min] | -22 °F |
| Packing format | Industrial pack |
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adapter |
| Product Type | PSA |
| Quantity per packing format | 60 pc |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R32R404AR407CR410AR447AR448AR449AR452BR454AR454BR454CR455AR507R513AR600a |
| Used for product | DCCDMCMDL EX013MDL EX017MDL EX020MDL EX024 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 80 Gram |
| Net weight | 80 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162982525 |
| Proposition 65 | Cancer |