EvoFlat FSS
145B0956
145B0956
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating & Instantaneous DHW |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| Material Description | EvoFlat FSS K2 TPC-M (w/front) w/Circ |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat FSS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.2 Kilogram |
| Net weight | 14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5714279480290 |