
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10, Heating, battery 2 x AA-cell, M-bus module
187F3621
Energy meter for commercial applications
Recommended replacement: 187F2014
187F3621
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Out of scope |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 40 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Interface module slot 1 | M-bus module |
| Material Description | SONO30 DN40 qp10 300 R HE 3.6V M-Bus |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 10.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | battery 2 x AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.79 Kilogram |
| Net weight | 3.24 Kilogram |
| Volume | 8.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428519748 |
| Proposition 65 | No significant risk |