
Energy meters, Accessories, Pair of temperature sensors Pt1000 for Danfoss NovoCon
187F3419
SonoMeter 40 and Supercal 5
187F3419
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | MID B+D to EN1434 |
| China RoHS compliance | Yes |
| Description | Pair of temperature sensors Pt1000 for Danfoss NovoCon |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | SonoMeter 40 and Supercal 5 |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Pt 1000 / f 5.2 mm / 3.0 m cable, MID |
| Packing quantity | 2 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | Accessories |
| REACH Candidate List substances | No |
| Type of accessories | Temperature senors |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.146 Kilogram |
| Volume | 0.432 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424608576 |
| Proposition 65 | No significant risk |