BOCK, Connector, Valve
097B82412
Compressors spare parts, Legacy BOCK ID: 82412
097B82412
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 THG24 CO2 T |
| Connection size [in] | 3/4 in |
| Connection size [mm] | 19 mm |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82412 |
| Material Description | Set-shut-off valve ø19+3/4" |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | shut off valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.2 Kilogram |
| Net weight | 2.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255059967 |