BOCK, Connector, Flange
097B51600
Compressors spare parts, Legacy BOCK ID: 51600
097B51600
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51600 |
| Material Description | Front bearing flange,pre-asse. |
Characteristic | Value |
|---|---|
| material no. of component | 0.6030 |
| material of component | GJL-300 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
| type of component | bearing flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.2 Kilogram |
| Net weight | 10.2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969113 |