BOCK, Miscellaneous, Miscellaneous
097B06256
Compressors spare parts, Legacy BOCK ID: 06256
097B06256
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06256 |
Characteristic | Value |
|---|---|
| Material Description | Name plate,plain 35x61 mm |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968123 |