BOCK, Lubricant, Oil
097B02749
Compressors spare parts, Legacy BOCK ID: 02749
097B02749
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 02749 |
Characteristic | Value |
|---|---|
| Material Description | Refr.mach.oil ZEROL RFL 68-EP / 5kg |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Lubricant |
| Product Type | Oil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.99 Kilogram |
| Net weight | 4.99 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255055419 |