
Differential pressure switch, MP54
060B200391
Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17
060B200391
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Cut out for falling pressure |
| Amb. Temp. Note | Bellows max 100 °C/212 °F |
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 140 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CCCCECMIMDNV∙GLEACLLC CDC EURO-TYSKLVDRoHS ChinaTYSKc UL us UL873, CS C22.2 |
| Approval file name | E31024 |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contact differential [bar] | 0.20 bar |
| Contact function | SPDT |
| Contact rating | AC=2 A, 250 VDC=0.2 A, 240 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Female |
| Electrical connection | Swivel cable connector |
| Electrical connection size | NPSM 1/2 - 14 |
| Electrical connection standard | ANSI/ASME B1.20.1 |
| EN 60947 electrical properties | Insulation: 250VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 2A |
| EN 60947 wiring properties | Flex, ferrules: 0.2-1.0 mm2Flex, no ferrules: 0.2-1.5 mm2Solid/stranded: 0.2-1.5 mm2 |
| Enclosure rating IP | IP20 |
| Equipment | Thermal time relay |
| EU RoHS compliance | Out of scope |
| Fixed Differential [bar] | 0.65 bar |
| Fixed Differential [psi] | 9 psi |
| Material Description | MP54 Diff. Pressure Switch M/21 |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 22.0 bar |
| Max. test pressure [psig] | 319.0 psig |
| Max. Working Pressure [bar] | 17.0 bar |
| Max. Working Pressure [psig] | 245 psig |
| Operat. range LP side [bar] Pe [max] | 12 bar |
| Operat. range LP side [bar] Pe [min] | -1 bar |
| Operat. range LP side [psig]Pe [max] | 175 psig |
| Operat. range LP side [psig]Pe [min] | -15 psig |
| Packing format | Multi pack |
| Pressure connection size | 1/4 in |
| Pressure connection standard | DIN 8906 |
| Pressure connection type | Flare |
| Pressure Male/Female | Male |
| Product accessories | Generic accessories |
| Product description | Diff. Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Differential pressure switch |
| Product Type | MP54 |
| Quantity per packing format | 21 pc |
| Refrigerants | R11R113R12R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507CR513AR515B |
| Relay release time [s] | 120 s |
| Reset function | Manual Min |
| Serviceable | No |
| UL approved refrigerants | R11R113R12R1233zd(E)R1234yfR1234ze(E)R124R134aR22R32R404AR407AR407CR407FR407HR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454CR455AR507CR513AR515BR516A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.693 Kilogram |
| Volume | 1.972 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424499587 |
| Proposition 65 | Cancer |