Miscellaneous, Evaporator protection
SDA15020N
Evaporator low prof 150/6mm 220V60Hz
SDA15020N
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator low prof 150/6mm 220V60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | EVAPORATOR LOW PROF 150/6mm 220V60HZ AIR |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Evaporator protection |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.43 Kilogram |
| Net weight | 16.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 251.415 Liter |