
Electrical component, Transformer
PCB554A021
Current transformer, GJ-4-X, 4.1V±3%/50A(50/60Hz, 150Ω)
PCB554A021
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Current transformer, GJ-4-X, 4.1V±3%/50A(50/60Hz, 150Ω) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, TRANSFORMER ASSY , GJ-4-X |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Transformer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.05 Liter |
| EAN/UPC | 5702424659974 |