
Heater, Crankcase heater
PCA541B016L
Crankcase heater, Rated output 23.8W, Rated voltage:240V 1 phase
PCA541B016L
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Crankcase heater, Rated output 23.8W, Rated voltage:240V 1 phase |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, HEATER ASSY(CRANK) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Heater |
| Product Type | Crankcase heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.334 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.05 Cubic decimeter |
| EAN/UPC | 5702424660536 |