
KMP
KMP471LET3
Evaporator KMP471Le-T3A-C
KMP471LET3
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator KMP471Le-T3A-C |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | Evaporator KMP471LE-T3A-C |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Medium Profile |
| Product Type | KMP |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 231.15 Kilogram |
| Net weight | 201 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1293.805 Liter |