
KLP
KLP639MAS4
Evaporator KLP639Ma
KLP639MAS4
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Evaporator KLP639Ma |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | Evaporator KLP639MA-S4B |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Low Profile |
| Product Type | KLP |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100.05 Kilogram |
| Net weight | 87 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 467.258 Liter |