
KLP
KLP423MAS2
Evaporator KLP423MA-S2B
KLP423MAS2
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Evaporator KLP423MA-S2B |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | Evaporator KLP423MA-S2B |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Low Profile |
| Product Type | KLP |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60.95 Kilogram |
| Net weight | 53 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 331.753 Liter |