
KLP
KLP211LES2
Evaporator KLP211LE-S2B
KLP211LES2
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Evaporator KLP211LE-S2B |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Evaporator |
Characteristic | Value |
|---|---|
| Material Description | Evaporator KLP211LE-S2B |
| Product group | Evaporators |
| Product line | Condensing Units |
| Product name | Low Profile |
| Product Type | KLP |
| REACH Candidate List substances | No |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43.7 Kilogram |
| Net weight | 38 Kilogram |
| Volume | 196.082 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428582568 |
| Proposition 65 | Cancer and Reproductive Harm |