
Tank, Accumulator
191U006010
Suction Accumulator, ASD015H04 1/2 in
191U006010
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction Accumulator, ASD015H04 1/2 in |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Suction Line Accumulator SAD015V04 1/2" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.595 Liter |