
Electron. control accessories, DEL EET Cable door sensor, 4m, EET
080N0314
DEL EET Cable door sensor, 4m, Used for product: EET, Packing format: Industrial pack, Quantity per packing format: 150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080N0313
080N0314
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Door sensor cable |
| Material Description | DEL EET Cable door sensor, 4m |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 150 pc |
| REACH Candidate List substances | No |
| Used for product | EET |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.135 Kilogram |
| Net weight | 0.129 Kilogram |
| Volume | 0.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424050887 |
| Proposition 65 | No significant risk |