Danfoss logo
VXi Solo H (A237)-product-category

VXi Solo H (A237)

Substation for indirect heating with one heating circuit. Designed for wall-mounting with pipes connection in top or bottom. Electronic temperature controller ECL 310/A230.

Application
The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.
​​​​​​​
District heating (DH)
The substation is prefabricated with interconnecting components such as fitting piece and sensor pockets for insertion of a heat meter mounted in the DH return pipe, as well as strainer, thermometer and ball valves.
​​​​​​​
Heating (HE)
The heating side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, manometer, circulation pump and ball valves. The radiator circuit is controlled by the primary side flow controller with integrated control valve AHQM together with the actuator AMV 150, the temperature by means of an electronic temperature controller (ECL 310/A230). Depending on substation’s application, different heat exchangers dimensioned for central or floor heating can be used.

Features and benefits

  • District heating substation for single-family houses
  • Indirect heating
  • Fully insulated for very low heat losses
  • Electronic temperature controller ECL 310/A230
  • Capacity: 20-30 kW HE, 15 kW FH
  • Low-energy circulation pump
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Pipes connection in top or bottom of substation