BOCK, Connector, Screw
097B51809
Compressors spare parts, Cable screw EX e M16x1,5, Legacy BOCK ID: 51809
097B51809
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88 |
| Contains batteries | No |
| Description | Cable screw EX e M16x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51809 |
| Material Description | Cable screw EX e M16x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890554 |