Danfoss logo
ICAD accessories, ICAD-B Cable set 3m (3x cables), ICAD 600BTS; ICAD 1200B; ICAD 600B-product-details

ICAD accessories, ICAD-B Cable set 3m (3x cables), ICAD 600BTS; ICAD 1200B; ICAD 600B

027H0465

ICAD-B Cable set 3m (3x cables), Used for product: ICAD 600BTS; ICAD 1200B; ICAD 600B, Packing format: Single pack, Quantity per packing format: 1

Product specifications

Characteristic
Value
Cable length [in]118.11 in
Cable length [m]3.000 m
China RoHS complianceYes
China RoHS exemption clauseNo
Connection Internal/ExternalInternal
Connection size [mm]12 mm
Connection typeM
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Characteristic
Value
Material DescriptionICAD-B Cable set 3m (3x cables)
Packing formatSingle pack
Parts included4 pin female4 pin male8 pin female
Product groupICAD accessories
Product lineIndustrial Refrigeration
Product nameCable
Product TypeAccessory
Quantity per packing format1 pc
REACH Candidate List substancesNo
Type designationM12 cable set, 3 m
Used for productICAD 1200BICAD 600BICAD 600BTS

General specifications

Characteristic
Value
Gross weight0.564 Kilogram
Net weight0.226 Kilogram
Characteristic
Value
Volume6.248 Liter
EAN/UPC5715162599020