Float valve, HFI 070
148G0050
Inlet connection size [mm]: 100, Inlet connection type: Butt weld, Outlet connection size [mm]: 50, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.4
148G0050
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUA |
| Body material | Steel |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | EN 10220 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Fluid Group | 12 |
| Inlet connection size [in] | 4 in |
| Inlet connection size [mm] | 100.00 mm |
| Inlet connection type | Butt weld |
| Liquid volume range [gal US] [max] | 1.22 gal |
| Liquid volume range [gal US] [min] | 0.42 gal |
| Liquid volume range [l] [max] | 4.6 L |
| Liquid volume range [l] [min] | 1.6 L |
| Material Description | HFI 070 D 100 FLOAT VALVE LR3.2 |
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 363 psig |
| Net volume [l] | 6.400 L |
| Netto volume [gal US] | 1.69 gal |
| Nozzle size [mm] | 70.00 mm |
| Outlet connection size [in] | 2 in |
| Outlet connection size [mm] | 50.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| PED category | III |
| Product accessories | Float exp. valve accessories |
| Product description | Float Valve |
| Product group | Liquid level regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Float valve |
| Product Type | HFI 070 |
| Quantity per packing format | 1 pc |
| Rated cap. conditions [IMP] | R717: Temp. 14 - 95 °F |
| Rated cap. conditions [SI] | R717: Temp. -10 - 35 °C |
| Rated capacity R717 [kW] | 2400.0 kW |
| Rated capacity R717 [TR] | 682.0 TR |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717 |
| Serviceable | Float exp. valve spare parts |
| Shell volume [gal US] | 2.17 gal |
| Shell volume [l] | 8.20 L |
| Side branch 1 conn. size [in] | 3/8 |
| Side branch 2 conn. size [in] | 1/2 |
| Side branch Int/Ext | External |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 176 °F |
| Temperature range [°F] [min] | -58 °F |
| Valve constant | 100.00 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48.7 Kilogram |
| Net weight | 40.8 Kilogram |
| Volume | 113.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255271888 |
| Proposition 65 | Cancer and Reproductive Harm |