
Optyma™ Cooler, DACC RX H1025.1A4/E2H
114U0042
Segment usage: High profile, Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 380-480/3/50-60
114U0042
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 16275 m³/h |
| Applications | LBP |
| AWEF application | Indoor |
| AWEF displayed | Yes |
| China RoHS compliance | Out of scope |
| Compressor power supply [V] | 380-480/3/50-60 |
| Contains batteries | No |
| Defrost type | Electrical Defrost |
| Description | DACC RX H1025.1A4/E2H |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Evaporator type | Fin and Tube |
| Family | Optyma™ Cooler |
| Fan current @ 60Hz [A] | 0.67 A |
| Fan diameter [mm] | 500 mm |
| Fan power consumption @ 60Hz [W] | 1245 W |
| Fan power supply [V/Ph/Hz] | 380-480/3/50-60 |
Characteristic | Value |
|---|---|
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Material Description | Optyma DACC RX H1025.1A4/E2H |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 2.18 A |
| Model number | DACC RX H1025.1A4/E2H |
| Number of fans | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Cooler (High profile) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404AR448AR449AR507A |
| Segment usage | High profile |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| VersionDescription | 1A : Optyma multi refrigerant Cooler, fin and tube evaporator air defrost |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 342 Kilogram |
| Net weight | 340 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1768.332 Liter |
| Proposition 65 | Cancer and Reproductive Harm |