
Connector, Service valve
6804500V01
Rotalock valve V01 1Rx3/8S 38058 R
6804500V01
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Rotalock valve V01 1Rx3/8S 38058 R |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | VALV.SERV. V01 1"RX3/8"S 38058R |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.276 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.218 Liter |