Housing, Sheet metal
193U3123E
Housing kit G8
193U3123E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Housing kit G8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Housing |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP Housing Kit G8 (TBD by R&D) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Housing |
| Product Type | Sheet metal |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.358 Kilogram |
| Net weight | 0.248 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 297.798 Liter |