Housing, Sheet metal
193U3058E
Housing kit J8
193U3058E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Housing kit J8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Housing |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP Housing Kit J8 (TBD by R&D) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Housing |
| Product Type | Sheet metal |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.358 Kilogram |
| Net weight | 0.258 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 380.214 Liter |