
Connector, Valve
193U1217
Rotalock valve 1 1/4" UNS-ODS 5/8"
193U1217
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Rotalock valve 1 1/4" UNS-ODS 5/8" |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | ROTALOCK VALVE 1 1/4" UNS-ODS 5/8" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.273 Kilogram |
| Net weight | 0.246 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.26 Liter |