
Miscellaneous, Filter
191U9908
Basket Filter Diameter 22X28mm
191U9908
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Basket Filter Diameter 22X28mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | BASKET FILTER DIAMETER 22X22MM APC2234 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.011 Liter |