
Tank, Accumulator
191U006410
Suction Accumulator, ASD080H09 1 1/8 in
191U006410
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Suction Accumulator, ASD080H09 1 1/8 in |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Tank |
| In scope of WEEE | No |
| Material Description | Suction Line Accumulator SAD080V09 1 1/8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 5.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.744 Liter |