
Condenser, N3
119-8724
Condenser N3
119-8724
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser N3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC N3 120T/5R/3/8""C 10F |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | N3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39.549 Kilogram |
| Net weight | 38.953 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 281.833 Liter |