
Electrical component, Overload relay
118U3978
Overload relay SCHNEIDER-LRE10
118U3978
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Overload relay SCHNEIDER-LRE10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART KIT OL-RELAY, SCHNEIDER-LRE10 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Overload relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.234 Kilogram |
| Net weight | 0.159 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.609 Liter |
| EAN/UPC | 5702428581073 |