180F4214
180F4214
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Retainer set APM S 5.4-9.7 x xxA |
| Product group | Energy Recovery Device |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | APM S 5.4-9.7 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.901 Kilogram |
| Net weight | 0.886 Kilogram |
| Volume | 3.374 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255221517 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |