Danfoss logo
ICAD B +Cap w o Display

Actuator, ICAD 1200B

027H0666

Product Type: ICAD 1200B, Used for product: CVE; ICM 40; ICM 50; ICM 100; ICM 65; ICM 150; ICM 125, Communication type: Bluetooth; RS485

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]50 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]122 °F
Ambient temperature range [°F] [min]-22 °F
Analog input current opt. [mA] [max]20 mA
Analog input current opt. [mA] [min]4 mA
Analog input Volt opt. [V] d.c [max]10 V
Analog input Volt opt. [V] d.c [min]2 V
Analog output options [mA] [max]20 mA
Analog output options [mA] [min]4 mA
ApprovalCEFCCRED EUTECUL
Approval documentCMIIT ID: 24J99ET9A001FCC ID: Y82-DA14531MODIC: 9576A-DA14531MOD
CE markYes
China RoHS complianceYes with exemptions
Communication typeBluetoothRS485
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Dig. Output-Ext supply [V] d.c [max]24 V
Dig. Output-Ext supply [V] d.c [min]5 V
Digital Output-Load [Ohm]60 Ohm
Digital Output-Max Load [mA]50 mA
Digital outputs (DO) [pc]3 pc
Electrical connectorM12
Enclosure rating IPIP67
Enclosure rating Nema (~)6
EquipmentProtective cover
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
FunctionDigital output
Characteristic
Value
Load Analog input Current[Ohm]250 Ohm
Load Analog input Voltage[Ohm]10000 Ohm
Load Analog output max [Ohm]500 Ohm
Material DescriptionICAD 1200B no display BT RS485 + cap
Output configurationOpen drain
Packing formatSingle pack
Parts Program nameICM
Power supplyClass 2
Product accessoriesICAD accessories
Product descriptionElectric Actuator
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameActuator
Product TypeICAD 1200B
Product version01
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.aaf4df04-232e-4c2f-a798-03522fc35abf
SCIP dossier product nameICAD
Supply voltage [V] DC24.00 V
Supply voltage load [A]2.0 A
Supply voltage tolerance [%] [max]10 %
Supply voltage tolerance [%] [min]-15 %
Temperature range [°C] [max]120 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]248 °F
Temperature range [°F] [min]-76 °F
UL markYes
Used for productCVEICM 100ICM 125ICM 150ICM 40ICM 50ICM 65

General specifications

Characteristic
Value
Gross weight2.765 Kilogram
Net weight2.385 Kilogram
Volume7.27 Liter
Characteristic
Value
EAN/UPC5715255249931
Proposition 65Cancer and Reproductive Harm